IESNA:LM-63-2002
[TEST]P1448123
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/8/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3ART20R709027D010 E3LDWW1LI
[LUMINAIRE]3in Adjustable LED luminaire with, R70 optic, 2700K CCT AND, 90CRI , E3LDWW1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1393
TILT=NONE
1 -1 1 38 11 1 1 -0.25 -0.25 0
1 1 28.8
0 2 2.5 5 7.5 10 12.5 15 17.5 20
22.5 25 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1000.1 997.8 997.8 979.6 952.3 918.1 877.1 827 776.9 722.2
667.5 612.8 562.7 514.9 467 423.7 387.3 346.3 307.6 275.7
248.3 223.3 198.2 175.4 154.9 134.4 113.9 93.4 75.2 59.2
41 29.6 20.5 11.4 6.8 2.3 0 0
1000.1 997.8 995.6 979.6 952.3 918.1 874.8 827 776.9 719.9
665.2 612.8 562.7 512.6 467 423.7 389.6 348.6 307.6 275.7
248.3 223.3 198.2 175.4 154.9 134.4 113.9 95.7 77.5 59.2
41 29.6 20.5 11.4 6.8 2.3 0 0
1000.1 997.8 995.6 979.6 952.3 918.1 874.8 827 774.6 722.2
667.5 615.1 562.7 512.6 467 423.7 394.1 350.8 307.6 277.9
250.6 223.3 198.2 175.4 154.9 134.4 113.9 95.7 77.5 59.2
41 29.6 20.5 11.4 6.8 2.3 0 0
1000.1 997.8 995.6 979.6 952.3 918.1 874.8 829.2 776.9 724.5
669.8 617.4 562.7 514.9 469.3 428.3 391.8 348.6 309.8 280.2
250.6 225.5 198.2 175.4 154.9 134.4 113.9 95.7 77.5 59.2
41 29.6 18.2 11.4 4.6 2.3 0 0
1000.1 997.8 995.6 979.6 954.5 920.4 877.1 829.2 779.1 726.7
672.1 619.7 567.3 519.4 471.6 432.8 391.8 350.8 314.4 282.5
252.9 225.5 200.5 175.4 154.9 134.4 113.9 95.7 77.5 59.2
41 27.3 18.2 11.4 4.6 2.3 0 0
1000.1 997.8 995.6 979.6 954.5 920.4 879.4 831.5 781.4 729
674.3 621.9 571.8 524 478.4 437.4 394.1 355.4 316.7 284.8
255.2 227.8 200.5 177.7 154.9 132.1 113.9 95.7 77.5 59.2
41 27.3 15.9 9.1 4.6 0 0 0
1000.1 997.8 995.6 979.6 954.5 922.7 879.4 833.8 783.7 731.3
681.2 626.5 576.4 528.5 483 439.7 396.4 357.7 321.2 287
257.4 227.8 200.5 177.7 154.9 134.4 113.9 95.7 77.5 59.2
41 27.3 15.9 9.1 4.6 0 0 0
1000.1 997.8 995.6 979.6 954.5 920.4 879.4 833.8 786 735.8
683.4 631 580.9 533.1 485.2 444.2 401 359.9 323.5 289.3
257.4 230.1 202.8 177.7 154.9 134.4 116.2 98 77.5 59.2
41 27.3 15.9 6.8 2.3 0 0 0
1000.1 997.8 995.6 981.9 956.8 920.4 881.6 836.1 788.2 738.1
685.7 633.3 583.2 535.4 489.8 448.8 405.5 362.2 325.8 291.6
259.7 230.1 202.8 177.7 154.9 134.4 116.2 98 79.7 59.2
43.3 27.3 15.9 6.8 2.3 0 0 0
1000.1 997.8 997.8 979.6 956.8 922.7 881.6 836.1 788.2 738.1
685.7 635.6 585.5 537.6 492.1 448.8 405.5 364.5 325.8 291.6
262 230.1 202.8 177.7 154.9 134.4 116.2 98 79.7 59.2
43.3 27.3 15.9 6.8 2.3 0 0 0
1000.1 995.6 995.6 979.6 954.5 922.7 881.6 838.4 788.2 738.1
690.3 635.6 585.5 539.9 492.1 448.8 405.5 364.5 325.8 291.6
259.7 230.1 202.8 177.7 154.9 134.4 116.2 98 79.7 61.5
43.3 27.3 13.7 6.8 2.3 0 0 0
